代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
150 AK 15
ORDERNO
Article-number
150 AK 15
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
400 kg
BT
Band thickness
12 mm
HW
Hub width
50 mm
FL
Fixing length
48 mm
WB
Wheel bearing
2 Ball bearings 6202 2RS
BD
Bore diameter
15 mm
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处